??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
BNT 1404-3.6ZZ
HELP_VARIABLE
Company
SAMICK THK
Description
BNT - Rolled
Bill of material
BNT 1404-3.6ZZ
TP
Type BNT
BNT series
MN
Model No.
BNT 1404-3.6
TS
Type of seals
ST
Stroke
mm
Enter value for ST
Stroke
mm
cm
inch
ft
NOTE1
There is the groove on both ends of the stroke.
FS
Fixed shaft end shape
FSS
Support Unit (Fixed Side)
INFO1
Infotext
Infotext
SS
Supported Shaft End Shape
SSS
Support Unit (Supported Side)
INFO2
Infotext
Infotext
OL
Overall length of shaft
245.000
NOTE2
Overall thread lenght is added to the both ends of the stroke 10 mm.
A
Accuracy symbol
C10
PN
Position of Nut
mm
Enter value for PN
Position of Nut
mm
cm
inch
ft
Previews
3D
2D
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Embedded user actions