??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
BNK 0801-3G2+145LC7K
HELP_VARIABLE
Company
SAMICK THK
Description
BNK0801-3 - Ball Screw With Finished Shafts Ends
Bill of material
BNK 0801-3G2+145LC7K
MNO
Model No.
TS
Type of seals
Without WW
PN
Position of Nut
mm
Enter value for PN
Position of Nut
mm
cm
inch
ft
FS
Support unit (Fixed side)
SS
Support unit (Supported side)
SD
8 mm
LD
Lead
1 mm
L3
Overall Length of Shaft
AC
Accuracy Symbol
AXC
Axial Clearance Symbol
Previews
3D
2D
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Embedded user actions