??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
BLK 1616-7.2
HELP_VARIABLE
Company
SAMICK THK
Description
BLK - Rolled
Bill of material
BLK 1616-7.2
TP
Type BLW
BLK series
MN
Model No.
QZ
QZ Option
TS
Type of seals
ST
Stroke
mm
Enter value for ST
Stroke
mm
cm
inch
ft
NOTE1
There is the groove on both ends of the stroke.
FS
Fixed shaft end shape
FSS
Support Unit (Fixed Side)
INFO1
Infotext
Infotext
SS
Supported Shaft End Shape
SSS
Support Unit (Supported Side)
INFO2
infotext
infotext
NOTE2
infotext
Overall thread lenght is added to the both ends of the stroke 10mm.
OLS
Overall length of shaft
mm
A
Axial clearance symbol / Accuracy symbol
PN
Position of Nut
mm
Enter value for PN
Position of Nut
mm
cm
inch
ft
X
3.500 mm
E4
mm
Previews
3D
2D
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Embedded user actions